(XSPS) Downlight

The XSPS is designed for recessed downlighting applications such as soffits, commercial canopies and drive-thrus with a shallow plenum area. The compact LED fixture is easily installed directly to soffit surface in either retrofit or new construction applications. The XSPS provides excellent performance in a sleek, flush mount fixture.

The XSPS has symmetric distribution and is suitable for high ambient temperatures (40°C). It has a minimum of 60,000 to 100,000 hours expected life depending on the ambient temperature of the installation location. This product has a 5-year warranty.

Ideal Applications:  Petroleum station lighting / gasoline station lighting, convenience store lighting / C-Store lighting, soffit lighting

Who sells our products?  Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors. 

Please visit product page for more fixture documents and published reports.

Show more
Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 6
BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Code: JV5
Description: General lighting
Code: EE-70-50-80
Description: Building Lighting
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
Code: 70-80-25
Description: External Lighting Systems
CSI MasterFormat 2014 Code: 26 55 00
CSI MasterFormat 2014 Title: Special Purpose Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring

This product is available in

North America
  • Canada
  • Mexico
  • United States