Tork Mini Soap and Sanitiser Dispenser, White

The Tork Mini Soap and Sanitiser Dispenser fits in any location and can be used with a wide range of Tork soaps, sanitisers and lotions in hygienically sealed bottles to suit your business needs. Its reliable dispensing, variable dose size and certified Easy to use design promote good hand hygiene for all users. Make a lasting impression on your guests with the functional and modern design of our most versatile soap and sanitiser dispenser.

Show more
  • Easy-to-use design and refilling proven with a third-party certificate* – promotes good hand hygiene for all users, including children and the elderly
  • Helps secure good hygiene: Factory-sealed bottle with a new pump for every refill helps reduce risk of contamination and protect the formulations all the way to the user.
  • Reduce time for cleaning staff: Certified effortless refilling ** in less than 10 seconds ***
  • Maximise efficiency, this Tork dispenser is designed to deliver over a million hand washes.****
Material main: Plastic
Material secondary: Plastic
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 0.32
BIMobject Category: Sanitary - Dispensers
IFC classification: Object
Code: PR-35-76-80
Description: Soap Dispensers
Uniclass 2015 Code: Pr_40_70_22_81
Uniclass 2015 Description: Soap dispensers
Code: 35-76-80
Description: Soap Dispensers
OmniClass Number: 23-31 25 29 13
OmniClass Title: Hand Soap Dispensers

This product is available in

Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • North Macedonia
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City