KLAASWOOD Modified Oak Decking
KLAASWOOD’s thermally modified wood decking has been created for those seeking a harmonious blend of aesthetics and resilience in their outdoor spaces. Whether you're designing a contemporary outdoor oasis or a rustic retreat, thermally modified wood decking offers versatility and sustainability.
With KLAASWOOD, you will experience superior:
- Appearance
- Strength
- Durability
- Sustainability
- Affordability
- Availability
Choose Southern Yellow Pine or Red Oak decking.
Both achieve Durability Class 1, longevity of 25+ years.
Specification
Northern Red Oak
FAS Grade
Durability Class 1
Available Profile: Double Groove or S4S
Size: 5/4 x 6
Available Texture: Smooth
Coating: Natural Finish will weather naturally
Fire Rating: Achieves Class B
Technical specification
- Unique ref.
- klaaswood-modified-oak-decking
- Product family
- KLAASWOOD
- Collection
- Decking
- Type
- Object (single object)
- Date of publishing
- 2026-04-08
- Edition number
- 1
Related
- Main material
- Thermally Modified Wood
- Designed in
- United States
- Manufactured in
- United States
Classification
- BIMobject category
- Construction - Wood Decking
- CSI MasterFormat 2014 code
- 06 15 00
- CSI MasterFormat 2014 title
- Wood Decking