KLAASWOOD Modified Oak Siding
Whether you prefer modern or traditional architectural styles, KLAASWOOD’s modified oak siding complements them all, making it a versatile and sustainable choice for those seeking both beauty and durability.
With KLAASWOOD OAK SIDING, you will experience superior:
- Appearance
- Strength
- Durability
- Sustainability
- Affordability
- Availability
Red Oak Siding achieves Durability Class 1, with longevity of 25+ years.
Specification
Wood Species: Northern Red Oak
Grade: FAS
Durability Class: Class 1
Siding Profile: Nickel Gap (T&G)
Trim Profile: S4S
Siding Size: 4/4 × 6
Trim Sizes: 5/4 × 4, 5/4 × 6, 5/4 × 8
Texture: Smooth
Finish: Natural (will weather over time)
Fire Rating:
- Siding (4/4): Class C
Technical specification
- Unique ref.
- klaaswood-siding-modified-oak-siding
- Product family
- KLAASWOOD
- Collection
- Siding
- Type
- Object (single object)
- Date of publishing
- 2026-04-08
- Edition number
- 1
Related
- Main material
- Thermally Modified Wood
- Designed in
- United States
- Manufactured in
- United States
Classification
- BIMobject category
- Walls - External Walls