ASSA ABLOY HS9130GAT High Speed Door
The ASSA ABLOY HS9130GAT high speed door is a compact, airtight door with integrated motor for inside environments,
type cleanroom. The door offers perfect sealing thanks to a unique design. The ASSA ABLOY HS9130GAT high speed door
requires very little space, and it is the most space-efficient high speed door available in the market.
Integrated connectivity is available as an option to enable monitoring, controlling, and accessing door data via ASSA ABLOY Insight.
Specification
Features
- Area of use: Inside
- Material :
- Structure: Galvanized steel
- Side column covers: Glass fiber, silver grey
- Drum cover: Glass fiber, silver grey
- Drum side covers: PC/ABS, black
- Max size (W x H): 4000 mm x 4000 mm
- Colours: 11 standard colours - white, yellow, green, orange, red, grey, traffic grey B, anthracite, black, blue, gentian blue
- Safety:
- Photocells in side columns
- Flexible soft bottom beam including wireless detection device
- Break-away and self-reset function
- Options: Different vision options are available
Performance
- Operating speed: Opening: up to 2,7 m/s*; Closing: 0,5 m/s
- Wind load resistance: Class 1 (300 Pa (N/m²)) maximum wind load while closing 50 Pa (N/m²)
- Water penetration: Class 3 (>50 Pa (N/m²))
- Air permeability: Class 4 (3 m³/m²/h at 50 Pa) Overpressure; Class 3 (6 m³/m²/h at 50 Pa) Underpressure
- Thermal transmittance: 6,02 W/(m²K)
- Performance Test: 1.000.000 cycles
- Temperature working range: 5 °C to +40 °C
* Depending on door size
Technical specification
- Unique ref.
- aa_a_hs9130_gat
- Product family
- High Speed Doors
- Collection
- Cleanroom Doors
- Type
- Object (single object)
- Date of publishing
- 2026-02-16
- Edition number
- 1
Links
Related
- Main material
- Stainless steel
Classification
- BIMobject category
- Doors - Industrial Doors
- IFC classification
- Door
- ETIM code
- EC003535
- ETIM name
- Interior door (complete with frame)
- UNSPSC name
- Doors
- UNSPSC code
- 301715
- Uniclass 2015 code
- Pr_30_59_24_38
- Uniclass 2015 description
- High speed doorsets
- CSI MasterFormat 2014 code
- 08 11 00
- CSI MasterFormat 2014 title
- Metal Doors and Frames
- OmniClass number
- 23-17 11 00
- OmniClass title
- Doors
- CSI UniFormat II code
- C1020
- CSI UniFormat II title
- Interior Doors