ASSA ABLOY RT1000 Spiral Door
The Spiral Door ASSA ABLOY RT1000 is crafted from long-life components to minimize maintenance, equally designed for fast access to make servicing easy and convenient. This is engineering at its finest. A door that meets the needs of today and anticipates the demands of tomorrow. The perfect blend of form, function with innovative high-performance external future-ready door technology, designed to both enhance your business and contribute to a more energy-efficient, sustainable future.
The Spiral Door ASSA ABLOY RT1000 combines state-of-the-art hardware with advanced digital services, into an optimized entrance system for everyday use. Built on the principles of sustainability, reliability, safety and security, we call this Smart Robustness: intelligent connectivity meets hard-wearing durability, designed with quality and safety in every detail.
Specification
- Cutting-edge technology meets operational excellence
- Door dimension max.5000 x 5000 mm
- Speed open/close: up to max. 1.75/0.6 m/s
- Wind Resistance (EN 12424) Class 3, Class 2, 4000 ≤ DW ≤ 5000 with windows
- It features rapid and smooth operation with a high-velocity roll and glide assembly, an optimized spiral curve, and frequency converter-controlled door movement. Quieter running for improved working environment
- An energy-efficient solution featuring 50 mm high-density foam for superior insulation, side frame and lintel sealings, double-glazed burglar-resistant polycarbonate windows, and remote monitoring for optimal energy efficiency.
- A lifetime construction with long-life components, low maintenance needs, readily available off-the-shelf ASSA ABLOY parts, and an easy-access door structure for fast and efficient service.
- A functional and clean design featuring a single-track spiral, quick-access column covers, a flush design without visible hinges, an integrated drive unit, attractive side caps, and actuators built into the door construction.
- Motor Power 1.1 KW
- Protection IP 55
- Mains connections 3L/(N)/PE 380/400/415/440/480V, 50/60 Hz²
- Safety features: Electrical safety contact edge and a door line photocell
- The door is designed according to the Workplace Directive of the UVV regulations and the harmonized CE Guidelines including the EN 13241-1.
For specification of the specific configurations see the technical data sheet.
Technical specification
- Unique ref.
- aa_a_RT1000
- Product family
- High Speed Doors
- Collection
- Exterior Doors
- Type
- Object (single object)
- Date of publishing
- 2025-10-31
- Edition number
- 1
Related
- Main material
- Galvanized steel
Classification
- BIMobject category
- Doors - Industrial Doors
- IFC classification
- Door
- Uniclass 2015 code
- Ac_15_50_25
- Uniclass 2015 description
- Doors, windows and glazing surveying
- CSI MasterFormat 2014 code
- 08 33 23.13
- CSI MasterFormat 2014 title
- Overhead Rapid Coiling Doors
- OmniClass number
- 23-17 11 45 17
- OmniClass title
- Rapid Opening Doors