ASSA ABLOY HS7080
The ASSA ABLOY HS7080 provide reliable performance and durability for exterior door needs. Engineered with Gravity technology, these doors offer essential protection against environmental factors. Ideal for medium-sized exterior openings, they ensure smooth traffic flows and environmental control, with seals shielding against wind, rain, snow, and dirt. Tailored for average to intensive use, these doors deliver dependable performance for essential exterior door requirements.
Specification
- Options:
- Area of use: Outside
- Structure: Galvanized steel[PE2]
- Max size (W x H): 4500 mm x 4500 mm
- Drive system: Unique Power Drive
- Colours: 11 standard colours - white, yellow, green, orange, red, grey, traffic grey, anthracite, black, blue, gentian blue
- Safety:
- Light barrier Type E
- Flexible soft bottom beam
- Break-away and self-reset function
- Different vision and insect screen options are available.
- Colour of drum cover, side column cover, motor cover.
- Operating speed: Opening: up to 1,2 m/s *; Closing: 0,8 m/s
- Wind load resistance: Up to Class 4 (1000 Pa (N⁄m²))* **
- Water penetration: NPD
- Air permeability: NPD
- Thermal transmittance: 6,02 W/(m²K)
- Performance Test: 1.000.000 cycles
- Temperature working range: -15 °C to +50 °C
Features Performance * Depending on door size ** Not applicable for insect screens |
Technical specification
- Unique ref.
- assa-abloy-hs7080
- Product family
- High Speed Doors
- Collection
- Exterior Doors
- Type
- Object (single object)
- Date of publishing
- 2026-06-01
- Edition number
- 1
Links
Related
- Main material
- Galvanized steel
- Designed in
- Belgium
- Manufactured in
- Belgium
Classification
- BIMobject category
- Doors - Industrial Doors