ASSA ABLOY RP300USD Machine Protection Door

The new ASSA ABLOY RP300 USD (Upside Down) machine protection door is designed so that you can integrate it into your production area where bigger components and machinery must be arranged vertically

This door is designed according to the regulations of the Workplace Directive of the UVV as well as the harmonized CE Guidelines including the EN 13241‑1 and 2006/42/EG.

  • Door width min/max: 1000 / 5500 mm
  • Door height min/max: 1000 / 3500 mm
  • Opening / closing speed: up to max. 2.2/1.5 m/s depending on control systems
  • Motor Power 0,75 KW
  • Protection IP 55
  • Standard supply voltage:
  • MCC: 3L(N)/380/400/415/440/460/480V; 50/60 Hz
  • Transformer necessary: 3L(N)PE/220/230/500V; 50Hz
  • Standard safety devices:
  • Electrical safety : Pre-running photocell (Door line photocell as option)
  • RollTex Original with/without windows, Nomatex Flame retardant, NomaTex with/without windows
Unique ref.
aa_RP300USD
Product family
High Speed Doors
Collection
Machine Protection Doors
Type
Object (single object)
Date of publishing
2025-12-15
Edition number
1
Main material
Aluminum
BIMobject category
Doors - Industrial Doors
IFC classification
Door