Sliding Door ASSA ABLOY SL600 Slim
The SL600 Slim offers a sleek design and reliable performance, ideal for various architectural needs. Available in bi-parting and single-leaf configurations, it ensures smooth and quiet operation, enhancing accessibility and flow in any setting. With advanced safety features and versatile applications, the SL600 Slim is perfect for commercial, public. Choose the SL600 Slim for a seamless blend of functionality and style.
Modern Design for High-Traffic Entrances
The ASSA ABLOY SL600 Slim automatic sliding door offers a reliable and spacious entrance solution, combining attractive design with outstanding performance for high-traffic areas. At the heart of ASSA ABLOY's product range are the tried-and-true single and double-leaf sliding door systems, suitable for virtually any application. Depending on specific needs, whether narrow, standard, or robust glass profiles, all models can be customized for security or used on escape routes. Ideal for offices, retail stores, supermarkets, hospitals, schools, and public buildings, the SL600 Slim is a versatile choice.
Slimline Aluminum Profile
The door is framed with a slimline aluminum profile, reducing both the weight and footprint of the door leaves, enhancing the aesthetic appeal of any facility.
Versatile platform door system
The SL600 is a modular platform door system available in two distinct profile widths. It serves as the foundation for a wide variety of door models, all built using the same core components, which can be adapted to meet specific customer requirements.
- 20 mm profile (left): Features 10 mm thick single-glazed panels, offering a sleek and modern aesthetic ideal for interior applications.
- 32 mm profile (right): Accommodates 24 mm thick insulating glass, making it suitable for exterior doors where enhanced thermal performance is essential.
Specification
Single sliding door
Clear Opening Width (COW): 800 – 3 000 mm
Clear Opening Height (COH): 3 000 mm
Max. door leaf weight: 1 x 150 kg
Bi-parting sliding door
Clear Opening Width (COW): 800 – 3 000 mm
Clear Opening Height (COH): 3 000 mm
Max. door leaf weight: 2 x 120 kg
Technical specification
- Unique ref.
- sliding-door-sl600-slim
- Product family
- Automatic Sliding Doors
- Collection
- by ASSA ABLOY
- Type
- Object (single object)
- Date of publishing
- 2025-10-07
- Edition number
- 1
- Height (mm)
- 3000
- Width (mm)
- 3000
Related
- Main material
- Aluminum
- Secondary material
- Glass
- Designed in
- Switzerland
- Manufactured in
- Switzerland
- Weight net (kg)
- 150
Classification
- BIMobject category
- Doors - Automatic doors
- IFC classification
- Door
- ETIM code
- EC001521
- ETIM name
- Door sliding contact
- Uniclass 2015 code
- EF_25_30
- Uniclass 2015 description
- Doors and windows
- CSI MasterFormat 2014 code
- 08 71 13
- CSI MasterFormat 2014 title
- Automatic Door Operators
- OmniClass number
- 23-17 19 11 31
- OmniClass title
- Automatic Door Controls and Operators