Sliding Door ASSA ABLOY SL600 T
The telescopic door system is designed to maximize the opening width of narrow passages, offering an impressive solution when space is at a premium.
This innovative door system ensures that even the tightest spaces can benefit from a wide and accessible entrance.
Optimizing space
Telescopic doors are an innovative solution designed to maximize the opening width of narrow passages, offering an impressive and efficient way to utilize limited space. These doors operate by sliding multiple panels into a compact stack, thereby creating a wider opening compared to traditional sliding doors. This feature is particularly beneficial in environments where space is at a premium, such as in urban apartments, commercial buildings, and other areas with restricted dimensions.
By employing telescopic sliding doors, you can enhance accessibility and improve the flow of movement within a space. Their sleek design and smooth operation not only provide practical advantages but also add a touch of modern elegance to any setting.
Versatile platform door system
The SL600 is a modular platform door system available in two distinct profile widths. It serves as the foundation for a wide variety of door models, all built using the same core components, which can be adapted to meet specific customer requirements.
- 20 mm profile (left): Features 10 mm thick single-glazed panels, offering a sleek and modern aesthetic ideal for interior applications.
- 32 mm profile (right): Accommodates 24 mm thick insulating glass, making it suitable for exterior doors where enhanced thermal performance is essential.
Specification
Single sliding door
Clear Opening Width (COW): 1000 – 3 000 mm
Clear Opening Height (COH): 3 000 mm
Max. door leaf weight: 2 x 130 kg
Bi-parting sliding door
Clear Opening Width (COW): 1200 – 4 000 mm
Clear Opening Height (COH): 3 000 mm
Max. door leaf weight: 4 x 90 kg
Technical specification
- Unique ref.
- sliding-door-sl600-t
- Product family
- Automatic Sliding Doors
- Collection
- by ASSA ABLOY
- Type
- Object (single object)
- Date of publishing
- 2025-10-07
- Edition number
- 1
- Height (mm)
- 3000
- Width (mm)
- 4000
Related
- Main material
- Aluminum
- Secondary material
- Glass
- Designed in
- Switzerland
- Manufactured in
- Switzerland
- Weight net (kg)
- 130
Classification
- BIMobject category
- Doors - Automatic doors
- IFC classification
- Door
- ETIM code
- EC001521
- ETIM name
- Door sliding contact
- Uniclass 2015 code
- Ac_15_50_25
- Uniclass 2015 description
- Doors, windows and glazing surveying
- CSI MasterFormat 2014 code
- 08 42 29
- CSI MasterFormat 2014 title
- Automatic Entrances
- OmniClass number
- 23-13 33 21 19 11
- OmniClass title
- Automatic All-Glass Entrances