Crawford OH1042FG Fully-Glazed Overhead Sectional Door
The Crawford OH1042FG overhead sectional door is one of the most stable overhead doors on the market.
It is an overhead sectional door, suitable for all types of buildings, with regard to both function and appearance. High flexibility makes it possible to install this door in almost every type of building.
The door slides up under the roof when opened, allowing free space around the door opening and leaving the door opening completely free.
The door is made of aluminium tubular profiles, filled with windows. The high light admission makes this door the ideal choice for working environments that require maximum lighting.
The Crawford OH1042FG overhead sectional door has been designed to meet all operational and safety requirements in the European Directives and the standards issued by the European Standardization Committee, CEN.
Specification
Product description
- Overhead sectional door/sectional door with panels of extruded, E6-EV1, anodized, high‑strength aluminium profiles as supporting frame (Height 450 - 600 mm).
- Life time expectations door: 200000 door cycles or 10 years, when service/replacement program has been performed.
- Infills optionally single- or insulating glazing. One or two panes, depending on the daylight width of the door
- Integrated finger pinch protection
- Top, bottom and side seals and seals between door sections
- Standard track system in galvanized steel
- Spring balancing, 20000 cycles
- Spring break device
- Lock bolt, step-handle,
- Compliance with all operational and safety instructions in EU Directives and the standards of the European Standardization Committee (CEN)
- Standard hardware (head room 485/510 mm to 800 mm)
- Operating system: manual
- Standard door sizes (DLW x DLH) MIN: 2.050 x 2.150 mm MAX: 5.500 x 4.250 mm
- Resistance to wind load, EN 12424 Insulated panel sections
Class 3 (DLW ≤ 4250)
Class 2 (4250 < DLW)
(Higher classes on request)
Framed sections
Class 3 (DLW ≤ 3650)
Class 2 (3650 < DLW)
(Higher classes on request)
- Thermal transmittance (EN 12428) 6.0W/(m2∙K) single glazing SH6
- Water penetration (EN 12425) Class 3 (Door 4.000 x 4.000 mm)
- Air permeability (EN 12426) Class 3 (Door 4.000 x 4.000 mm)
Glazing
- Standard: SH6 single glazing hardened glass
- Option: DH4D, double glazing 2 x 4 mm hardened glass
Thermal transmittance glazing, 2,75W/(m2∙K)
Option: DH6D, double glazing 2 x 6 mm hardened glass
Thermal transmittance glazing, 2,75W/(m2∙K)
Option: DE4D, double glazing 2 x 4 mm hardened glass with Argon filling
Thermal transmittance glazing, 1,1W/(m2∙K)
Option: DE6D, double glazing 2 x 6 mm hardened glass with Argon filling
Thermal transmittance glazing, 1,1W/(m2∙K)
Bottom Sections
- Standard: Aluminium frame construction
- Option: Sandwich panel across entire width; Section height 600 mm plus bottom seal
(other glazing / sandwich unit designs available on request)
Options
Surface color
□ Insulated aluminium frame
- Standard: E6/EV1 anodized
- Option: interior and / or exterior painted in standard colors
- Option: interior and / or exterior painted in RAL-standard color buyer’s choice
- Option: interior and / or exterior painted according to color sample
- Option: interior and exterior powder coated
□ Sandwich panel
- Standard: Aluminium panel aluminium interior and exterior or
- Standard: Steel panel interior RAL 9002, exterior standard colors
- Option: Aluminium and steel panel interior and/or exterior painted according to color sample
- Option: Aluminium and steel panel interior and / or exterior painted in RAL-standard colors buyer’s choice
□ Passdoor is not possible
Door locking device
- Option: Lock with profile cylinder lockable on one or both sides
- Option: Door locking switch (essential with electric operation)
Hardware
- LL drop clearance, 265 mm (≤250 kg), 300 mm (>250 kg)
- HL drop clearance, HL+320 mm (HL ≤3321 mm), HL+370 mm (HL >3321 mm)
- HHL drop clearance, HL+220 mm (HL ≤3321 mm), HL+270 mm (HL >3321 mm)
- VL drop clearance min. door height + 400 mm
Operator
- Option: Chain hoist “T” (Gear ratio 1:4, Door weight max. 250 kg)
- Option: Chain hoist “U” (Gear ratio 1:3, Door weight over 250 kg)
- Option: Electronic operator:
- Operating voltage: 230 V AC, 50/60 HZ (internal supply 3-phase 230 V AC)
- Operating factor: ED = 30%, S3 10 min, non-continuous operation
- (Engine operation 3 min, pause 7 min, direct-inverting)
- Torque: 15-40 Nm, depending on reel type (value of given door shaft)
- Fusing: 10 A
- Brake: non-reversible worm gear
- Speed monitor: electronic monitoring
- Freewheel / clutch: mechanical engagement/disengagement
- Limit switch: electronic via torque (setting “Door open” during programming) Setting “Door closed” in processor board
- Gears: worm gear 1750 RPM yields approx. 24 rotations door shaft
- Shaft: ø35 mm or hexagonal
- Direct drive system
- No special wall reinforcement necessary
- Temperature range: -20°C to 60°C
- Soft stop, soft start
- Connection using “CEE plug” or lockable mains isolator
- Maximum door weight 400 kg
Options
- Chain transmission
- Chain guard
Other drive variants available on request subject to technical inspection
Control units
Control unit 950
Output 0.37 kW, input 1 x 230 V. Dimensions: 180 × 380 × 120 mm (wxhxd) including control unit with standard actuator UP-STOP-DOWN and pulse control incl. self-monitoring safety edge. Counter/error code display and servicing info display in top of control cabinet. Operating speed 0.25 m/s, safety rating IP 55. If there is a power failure, the disengage device enables manual operation at any time.
Options
- Radio remote control
- “Open” (if open button is used during closing process - door immediately stops and opens completely)
- “Automatic close” (safety photo cell compulsory requirement) Door closes automatically after set period (2-932 sec)
- Pull switch for OPEN / CLOSE
- External push-button, key switch
- “One-button function” - opens or closes door, depending on actual status (e.g. radio, pull switch)
- additional safety (e.g. photo cell, radar) – door immediately opens completely
- Photo cell
- Reduced opening height
- Radar
- Magnetic loop
- Warning lights
- Traffic lights
- Interlocking door function
- Door/bridge interlock
- Connectivity to enable monitoring and accessing door data via ASSA ABLOY Insight. For more information see: https://www.assaabloyentrance.....
Selection of automation options
- Red lights, included, flashing/steady continuously when door is moving/between end limits
- Red flashing/steady light before “Automatic close”.
- Steady red light with door closed available.
- Start time for flashing/steady lights before closure can be set.
- Magnetic loop, included, with various functions, e.g.
- “Safety and acknowledge signal”.
- “Open and acknowledge signal”.
- “Safety and open”.
- “Open”.
- Via a DIP-switch setting safety may also work as acknowledge signal.
- Interlocking door function or mutual interlocking between two doors
- Incl. 24 V AC max. 400 mA for additional units.
- Relays with optional settings, typically and default “Door open” or “Door closed”.
- Combination of ‘Red lights’ and ‘Magnetic loop’
- Red lights (included) flashing/steady continuously when door is moving.
- Red flashing/steady light (included) before “Automatic close”.
- Steady red light with door closed available.
- Start time for flashing/steady lights before closure can be set.
- Magnetic loop (included) with various functions, e.g.
- “Safety and acknowledge signal”.
- “Open and acknowledge signal”.
- “Safety and open”.
- “Open”.
- Via a DIP-switch setting safety may also work as acknowledge signal.
Note! Position indications use the two available outputs, combinations are possible but limited, expansions/combinations on request.
- Directional sensor traffic light (including red/green)
- Control of oncoming traffic in the doorway.
- Using “Open inside” or “Open outside” to control oncoming traffic.
- Oncoming traffic sees alternately red or green light, depending on which “Open command” is given first.
Other supplementary equipment
□ Anti-corrosive hardware
- Anti-corrosive package Type “C”
- Stainless steel hinges and roller brackets
- Stainless steel screws
- Stainless steel roller shafts and door cables
- Aluminium top and bottom profile
- Powder coated corner bracket (RAL 9002)
- Anti- corrosive package Type “A”
- Stainless steel hinges and roller brackets
- Stainless steel screws
- Stainless steel roller shaft and door cables
- Aluminium top and bottom profile
- Powder coated corner bracket (RAL 9002)
- Powder coated end caps, trusses, tracks, hangers, connection beams, buffers, safety pull sets (RAL 9002)
- Anti- corrosive package Type “S”
- Safety pull cables, stainless steel
- Anti- corrosive package Type “Z”
- Electro-galvanized springs (max. 70.000 cycles)
□ Collision protection
- Track protection kit
- Reinforced bottom profile
□ Cable break device
□ Increased cycle spring (20.000 – 100.000)
Special models
Fixed top and side sections, with and without passdoor, in the same color and construction as the door leaf are available on request! (subject to technical inspection)
Technical specification
- Unique ref.
- assa-abloy-oh1042fg-overhead-sectional-door
- Product family
- Industrial Doors
- Collection
- Overhead Sectional Doors
- Type
- Object (single object)
- Date of publishing
- 2026-05-26
- Edition number
- 1
- Height (mm)
- 6050
- Width (mm)
- 7250
- Depth (mm)
- 42
Links
Related
- Main material
- Aluminum
- Secondary material
- Glass
- Designed in
- Netherlands
- Manufactured in
- Netherlands
Classification
- BIMobject category
- Doors - Industrial Doors
- IFC classification
- Door
- UNSPSC name
- Doors
- UNSPSC code
- 301715