Tegalit

May we introduce the Tegalit to you? This is a pan with a powerful design character that underlines the exclusivity of the house. Far from 'average' and 'average'. The Tegalit is therefore the perfect choice as a roof covering for a home.!

For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
Show more
Size: 420 x 330 mm Batten Gauge: 312-345 mm Cover width: 300 mm Minimum Roof pitch 25 degrees. For more details follow links to Technical description.
Material main: Concrete
Manufactured in: France
Weight Net (Kg): 5.8
BIMobject Category: Construction - Roof
IFC classification: Roof
Uniclass 2015 Code: Pr_25_93_72_17
Uniclass 2015 Description: Concrete interlocking tiles
CSI MasterFormat 2014 Code: 07 32 16
CSI MasterFormat 2014 Title: Concrete Roof Tiles
OmniClass Number: 23-13 39 17 13
OmniClass Title: Concrete Roof Tiles

This product is available in

Europe
  • Netherlands